??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23111.0902 Manual Handle
HELP_VARIABLE
Company
Halder
Description
EH 23111. - Manual Handles for positioning clamping pins
Bill of material
23111.0902 Manual Handle
BESTNR
Ref. No.
23111.0902
D
For pin
25/30 mm
D1
80 mm
D2
15 mm
D3
M 4 mm
L1
25 mm
L2
20 mm
L3
20 mm
SW1
10.0 mm
SW2
2.5 mm
G
Weight
80 g
Embedded user actions